Type |
N/A Ball Nut |
Nominal Diameter |
N/A 14 mm |
W |
N/A 34 mm |
L |
N/A 35 mm |
T |
N/A 6.0 mm |
F |
N/A 13 mm |
M |
N/A 30 mm |
Chamfer Angle |
N/A 8 ยบ |
Hxt |
N/A M4x7 |
A |
N/A M6 |
K |
N/A 6 mm |
B |
N/A 26 mm |
C |
N/A 22 mm |
Lead |
N/A 4 mm |
Ball Diameter |
N/A 2.381 mm |
Circuits |
N/A 3.5x1 |
Dynamic Load |
N/A 498 kgf |
Static Load |
N/A 943 kgf |
Number of Holes |
N/A 4 |