Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 8 mm

D

N/A 18 mm

L

N/A 24.0 mm

M

N/A M14x1P

J

N/A 8 mm

Lead

N/A 3 mm

Ball Diameter

N/A 2 mm

Circuits

N/A 2

Dynamic Load

N/A 133 kgf

Static Load

N/A 178 kgf