Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 8 mm

D

N/A 17.5 mm

L

N/A 23.5 mm

M

N/A M15x1P

J

N/A 7.5 mm

Lead

N/A 2.5 mm

Ball Diameter

N/A 2 mm

Circuits

N/A 2

Dynamic Load

N/A 133 kgf

Static Load

N/A 178 kgf