Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

D

N/A 95 mm

L

N/A 138 mm

M

N/A M85x2P

J

N/A 20 mm

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Circuits

N/A 3

Dynamic Load

N/A 7434 kgf

Static Load

N/A 21116 kgf