Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

D

N/A 95 mm

L

N/A 120 mm

M

N/A M85x2P

J

N/A 20 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 6

Dynamic Load

N/A 6191 kgf

Static Load

N/A 21409 kgf