Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

D

N/A 65 mm

L

N/A 88 mm

M

N/A M60x1.5P

J

N/A 18.0 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 4

Dynamic Load

N/A 3395 kgf

Static Load

N/A 8488 kgf