Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

D

N/A 56 mm

L

N/A 80 mm

M

N/A M52x1.5P

J

N/A 15.0 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 3

Dynamic Load

N/A 2266 kgf

Static Load

N/A 4803 kgf