Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 20 mm

D

N/A 40 mm

L

N/A 52 mm

M

N/A M35x1.5P

J

N/A 12 mm

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Circuits

N/A 4

Dynamic Load

N/A 938 kgf

Static Load

N/A 1993 kgf