Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 12 mm

D

N/A 25.5 mm

L

N/A 34 mm

M

N/A M20x1P

J

N/A 10 mm

Lead

N/A 4 mm

Ball Diameter

N/A 2.381 mm

Circuits

N/A 3

Dynamic Load

N/A 337 kgf

Static Load

N/A 559 kgf