Print Back
Round, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 10 mm

D

N/A 24 mm

L

N/A 32 mm

M

N/A M22x1P

J

N/A 10 mm

Lead

N/A 4 mm

Ball Diameter

N/A 2.381 mm

Circuits

N/A 2

Dynamic Load

N/A 198 kgf

Static Load

N/A 282 kgf