Print Back
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

F

N/A 114 mm

L

N/A 85 mm

T

N/A 17 mm

D

N/A 72 mm

BCD-E

N/A 93 mm

Start Angle

N/A 30 ยบ

X

N/A 11 mm

H

N/A 84 mm

S

N/A 55.5 mm

Oil Hole

N/A M6x1P

Lead

N/A 40 mm

Ball Diameter

N/A 6.350 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 6 mm