Print Back
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 38 mm

F

N/A 93 mm

L

N/A 85 mm

T

N/A 14 mm

D

N/A 63 mm

BCD-E

N/A 78 mm

Start Angle

N/A 30 ยบ

X

N/A 9 mm

H

N/A 70 mm

S

N/A 64.0 mm

Oil Hole

N/A M6x1P

Lead

N/A 40 mm

Ball Diameter

N/A 3.969 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 0 mm