Print Back
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

F

N/A 89 mm

L

N/A 62 mm

T

N/A 15 mm

D

N/A 58 mm

BCD-E

N/A 71 mm

Start Angle

N/A 30 ยบ

X

N/A 9 mm

H

N/A 58 mm

S

N/A 37.0 mm

Oil Hole

N/A M6x1P

Lead

N/A 64 mm

Ball Diameter

N/A 4.763 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 0 mm