Print Back
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 25 mm

F

N/A 74 mm

L

N/A 55 mm

T

N/A 12 mm

D

N/A 47 mm

BCD-E

N/A 60 mm

Start Angle

N/A 30 ยบ

X

N/A 6.6 mm

H

N/A 56 mm

S

N/A 35 mm

Oil Hole

N/A M6x1P

Lead

N/A 25 mm

Ball Diameter

N/A 3.969 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 0 mm