HIWIN Corporation
12455 Jim Dhamer Dr
Huntley, IL 60142
Phone:
847.827.2270
Fax:
847.827.2291
Email:
info@hiwin.com
Website:
www.hiwin.com
Print
Back
All Categories
>
Ballscrews
>
Rolled Ballscrews
>
QFSH Type Nuts
> Item # R20-40V4-QFSH-R
Item # R20-40V4-QFSH-R, QFSH Type Nuts
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Ball Nut
Nominal Diameter
N/A
20 mm
F
N/A
58 mm
L
N/A
41 mm
T
N/A
10 mm
D
N/A
35 mm
BCD-E
N/A
48 mm
Start Angle
N/A
30 ยบ
X
N/A
5.5 mm
H
N/A
40 mm
S
N/A
20.0 mm
Oil Hole
N/A
M6x1P
Lead
N/A
40 mm
Ball Diameter
N/A
3.175 mm
Number of Bolts
N/A
4
Wiper Thickness (W)
N/A
0 mm