Print Back
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 16 mm

F

N/A 55 mm

L

N/A 34 mm

T

N/A 10 mm

D

N/A 34 mm

BCD-E

N/A 45 mm

Start Angle

N/A 30 ยบ

X

N/A 5.5 mm

H

N/A 36 mm

S

N/A 13.5 mm

Oil Hole

N/A M6x1P

Lead

N/A 32 mm

Ball Diameter

N/A 3.175 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 0 mm