Type |
N/A Ball Nut |
Nominal Diameter |
N/A 40 mm |
F |
N/A 102 mm |
L |
N/A 65 mm |
T |
N/A 16 mm |
D |
N/A 68 mm |
BCD-E |
N/A 84 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 14 mm |
X |
N/A 9 mm |
Z |
N/A 8.5 mm |
S |
N/A 15 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 1859 kgf |
Static Load |
N/A 6354 kgf |