Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
F |
N/A 86 mm |
L |
N/A 65 mm |
T |
N/A 16 mm |
D |
N/A 60 mm |
BCD-E |
N/A 73 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 12 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 4.763 mm |
Circuits |
N/A 2.5x1 |
Dynamic Load |
N/A 1459 kgf |
Static Load |
N/A 2983 kgf |