Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
F |
N/A 68 mm |
L |
N/A 45 mm |
T |
N/A 12 mm |
D |
N/A 44 mm |
BCD-E |
N/A 55 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 9.5 mm |
X |
N/A 5.5 mm |
Z |
N/A 5.5 mm |
S |
N/A 12 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 1.5x1 |
Dynamic Load |
N/A 746 kgf |
Static Load |
N/A 1526 kgf |