Type |
N/A Ball Nut |
Nominal Diameter |
N/A 80 mm |
F |
N/A 190 mm |
L |
N/A 225 mm |
T |
N/A 28 mm |
D |
N/A 125 mm |
BCD-E |
N/A 152 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 26.0 mm |
X |
N/A 18.0 mm |
Z |
N/A 17.5 mm |
S |
N/A 20 mm |
H |
N/A 75 mm |
W |
N/A 95 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 20 mm |
Ball Diameter |
N/A 9.525 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 14976 kgf |
Static Load |
N/A 53774 kgf |