Type |
N/A Ball Nut |
Nominal Diameter |
N/A 80 mm |
F |
N/A 163 mm |
L |
N/A 139 mm |
T |
N/A 22 mm |
D |
N/A 115 mm |
BCD-E |
N/A 137 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 20.0 mm |
X |
N/A 14.0 mm |
Z |
N/A 13.0 mm |
S |
N/A 20 mm |
H |
N/A 64 mm |
W |
N/A 90 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 9189 kgf |
Static Load |
N/A 38525 kgf |