Type |
N/A Ball Nut |
Nominal Diameter |
N/A 63 mm |
F |
N/A 150 mm |
L |
N/A 153 mm |
T |
N/A 22 mm |
D |
N/A 100 mm |
BCD-E |
N/A 123 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 20.0 mm |
X |
N/A 13.0 mm |
Z |
N/A 13.0 mm |
S |
N/A 20 mm |
H |
N/A 62 mm |
W |
N/A 78 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 16 mm |
Ball Diameter |
N/A 9.525 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 13676 kgf |
Static Load |
N/A 43030 kgf |