HIWIN Corporation
12455 Jim Dhamer Dr
Huntley, IL 60142
Phone:
847.827.2270
Fax:
847.827.2291
Email:
info@hiwin.com
Website:
www.hiwin.com
Print
Back
All Categories
>
Ballscrews
>
Rolled Ballscrews
>
FSI Type Nuts (DIN 69501 part 5 form B)
> Item # 6-1T3-FSI-R
Item # 6-1T3-FSI-R, FSI Type Nuts (DIN 69501 part 5 form B)
Flange end, single nut, internal recirculation cap.
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Ball Nut
Nominal Diameter
N/A
6 mm
D6
N/A
24 mm
L2
N/A
15 mm
L7
N/A
6 mm
D
N/A
12 mm
D4
N/A
18 mm
Start Angle
N/A
30 ยบ
D5
N/A
3.4 mm
H1
N/A
16 mm
Lead
N/A
1 mm
Ball Diameter
N/A
0.800 mm
Circuits
N/A
3