Print Back
Flange end, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 6 mm

D6

N/A 24 mm

L2

N/A 15 mm

L7

N/A 6 mm

D

N/A 12 mm

D4

N/A 18 mm

Start Angle

N/A 30 ยบ

D5

N/A 3.4 mm

H1

N/A 16 mm

Lead

N/A 1.25 mm

Ball Diameter

N/A 0.800 mm

Circuits

N/A 3