Print Back
Flange end, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 12 mm

D6

N/A 40 mm

L2

N/A 32 mm

L7

N/A 5 mm

D

N/A 24 mm

D4

N/A 32 mm

Start Angle

N/A 30 ยบ

D5

N/A 4.5 mm

H1

N/A 25 mm

Lead

N/A 2.5 mm

Ball Diameter

N/A 2 mm

Circuits

N/A 3