Print Back
Flange end, single nut, internal recirculation cap.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 10 mm

D6

N/A 36 mm

L2

N/A 28 mm

L7

N/A 5 mm

D

N/A 19 mm

D4

N/A 28 mm

Start Angle

N/A 30 ยบ

D5

N/A 4.5 mm

H1

N/A 23 mm

Lead

N/A 2 mm

Ball Diameter

N/A 1.500 mm

Circuits

N/A 3