Print Back
Flange end, single nut, end deflector.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

D6

N/A 100 mm

L2

N/A 101 mm

L7

N/A 14 mm

D

N/A 70 mm

D4

N/A 85 mm

Start Angle

N/A 15 º

D5

N/A 9 mm

H1

N/A 75 mm

L1

N/A 20 mm

M (Oil Hole)

N/A M8×1P

Oil Hole Location

N/A 30 º

L11

N/A 7 mm

Angle between Bolt Holes

N/A 30 º

Lead

N/A 40 mm

Ball Diameter

N/A 6.350 mm

Circuits

N/A 2

Dynamic Load

N/A 2390 kgf

Static Load

N/A 6260 kgf