Type |
N/A Ball Nut |
Nominal Diameter |
N/A 12 mm |
F |
N/A 51 mm |
L |
N/A 41 mm |
T |
N/A 10 mm |
D |
N/A 28 mm |
BCD-E |
N/A 39 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 9.5 mm |
X |
N/A 5.5 mm |
Z |
N/A 5.5 mm |
Oil Hole |
N/A M6x1P |
Lead |
N/A 4 mm |
Ball Diameter |
N/A 2.381 mm |
Circuits |
N/A 2.5x1 |
Dynamic Load |
N/A 344 kgf |
Static Load |
N/A 574 kgf |