Print Back
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 10 mm

F

N/A 37 mm

L

N/A 23 mm

T

N/A 5 mm

D

N/A 20 mm

BCD-E

N/A 29 mm

Start Angle

N/A 30 ยบ

X

N/A 4.5 mm

H

N/A 22 mm

S

N/A 13.0 mm

Oil Hole

N/A none

Lead

N/A 20 mm

Ball Diameter

N/A 1.500 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 3 mm