Type |
N/A Ball Nut |
Nominal Diameter |
N/A 40 mm |
D |
N/A 53 mm |
L |
N/A 70 mm |
H |
N/A 3 mm |
W |
N/A 5 mm |
K |
N/A 32 mm |
K1 |
N/A 19.0 mm |
Lead |
N/A 6 mm |
Ball Diameter |
N/A 3.969 mm |
Pitch Circle Diameter (PCD) |
N/A 40.8 mm |
Root Diameter (RD) |
N/A 36.744 mm |
Circuits |
N/A 6 |
Stiffness |
N/A 74 kgf/µm |
Dynamic Load |
N/A 3028 kgf |
Static Load |
N/A 9630 kgf |