Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
D |
N/A 51 mm |
L |
N/A 79 mm |
H |
N/A 3.5 mm |
W |
N/A 6.0 mm |
K |
N/A 32 mm |
K1 |
N/A 23.5 mm |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Pitch Circle Diameter (PCD) |
N/A 33.4 mm |
Root Diameter (RD) |
N/A 26.91 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 48 kgf/µm |
Dynamic Load |
N/A 3252 kgf |
Static Load |
N/A 7102 kgf |