Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
D |
N/A 37 mm |
L |
N/A 41 mm |
H |
N/A 2.5 mm |
W |
N/A 4.0 mm |
K |
N/A 20 mm |
K1 |
N/A 10.5 mm |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Pitch Circle Diameter (PCD) |
N/A 25.6 mm |
Root Diameter (RD) |
N/A 22.324 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 28 kgf/µm |
Dynamic Load |
N/A 977 kgf |
Static Load |
N/A 2314 kgf |