Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
D |
N/A 32 mm |
L |
N/A 41 mm |
H |
N/A 1.8 mm |
W |
N/A 3.0 mm |
K |
N/A 20 mm |
K1 |
N/A 10.5 mm |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Pitch Circle Diameter (PCD) |
N/A 20.6 mm |
Root Diameter (RD) |
N/A 17.324 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 20 kgf/µm |
Dynamic Load |
N/A 852 kgf |
Static Load |
N/A 1767 kgf |