Type |
N/A Ball Nut |
Nominal Diameter |
N/A 16 mm |
D |
N/A 25 mm |
L |
N/A 25 mm |
H |
N/A 1.8 mm |
W |
N/A 3.0 mm |
K |
N/A 20 mm |
K1 |
N/A 2.5 mm |
Lead |
N/A 2 mm |
Ball Diameter |
N/A 1.500 mm |
Pitch Circle Diameter (PCD) |
N/A 16.2 mm |
Root Diameter (RD) |
N/A 14.652 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 15 kgf/µm |
Dynamic Load |
N/A 178 kgf |
Static Load |
N/A 395 kgf |