Type |
N/A Ball Nut |
Nominal Diameter |
N/A 40 mm |
D |
N/A 53 mm |
L |
N/A 103 mm |
H |
N/A 3 mm |
W |
N/A 5 mm |
K |
N/A 25 mm |
Lead |
N/A 6 mm |
Ball Diameter |
N/A 3.969 mm |
Pitch Circle Diameter (PCD) |
N/A 40.8 mm |
Root Diameter (RD) |
N/A 36.744 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 100 N/mm |
Dynamic Load |
N/A 2136 kgf |
Static Load |
N/A 6420 kgf |