Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
D |
N/A 47 mm |
L |
N/A 127 mm |
H |
N/A 3 mm |
W |
N/A 5 mm |
K |
N/A 25 mm |
Lead |
N/A 8 mm |
Ball Diameter |
N/A 4.763 mm |
Pitch Circle Diameter (PCD) |
N/A 33 mm |
Root Diameter (RD) |
N/A 28.132 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 82 N/mm |
Dynamic Load |
N/A 2317 kgf |
Static Load |
N/A 5635 kgf |