Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
D |
N/A 45 mm |
L |
N/A 103 mm |
H |
N/A 3 mm |
W |
N/A 5 mm |
K |
N/A 25 mm |
Lead |
N/A 6 mm |
Ball Diameter |
N/A 3.969 mm |
Pitch Circle Diameter (PCD) |
N/A 32.8 mm |
Root Diameter (RD) |
N/A 28.744 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 84 N/mm |
Dynamic Load |
N/A 1852 kgf |
Static Load |
N/A 4826 kgf |