Print Back
High lead quad start, flange type mounting, single nut, with end cap design.
Unit of Measure

Specifications

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

F

N/A 92 mm

L

N/A 85 mm

T

N/A 15 mm

D

N/A 58 mm

BCD-E

N/A 74 mm

Start Angle

N/A 30 ยบ

X

N/A 9 mm

H

N/A 68 mm

M

N/A 0 mm

S

N/A 48.0 mm

Oil Hole

N/A M6x1P

Lead

N/A 32 mm

Ball Diameter

N/A 4.763 mm

Number of Bolts

N/A 4

Wiper Thickness (W)

N/A 0 mm