Type |
N/A Ball Nut |
Nominal Diameter |
N/A 12 mm |
F |
N/A 44 mm |
L |
N/A 30 mm |
T |
N/A 6 mm |
D |
N/A 26 mm |
BCD-E |
N/A 35 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 4.5 mm |
H |
N/A 28 mm |
M |
N/A 0 mm |
S |
N/A 15.0 mm |
Oil Hole |
N/A M3x0.5P |
Lead |
N/A 12 mm |
Ball Diameter |
N/A 2.381 mm |
Number of Bolts |
N/A 4 |
Wiper Thickness (W) |
N/A 3 mm |