Type |
N/A Ball Nut |
Nominal Diameter |
N/A 10 mm |
F |
N/A 37 mm |
L |
N/A 23 mm |
T |
N/A 5 mm |
D |
N/A 20 mm |
BCD-E |
N/A 29 mm |
Start Angle |
N/A 30 ยบ |
X |
N/A 4.5 mm |
H |
N/A 22 mm |
M |
N/A 0 mm |
S |
N/A 13.0 mm |
Oil Hole |
N/A none |
Lead |
N/A 20 mm |
Ball Diameter |
N/A 1.500 mm |
Number of Bolts |
N/A 4 |
Wiper Thickness (W) |
N/A 3 mm |