Type |
N/A Ball Nut |
Nominal Diameter |
N/A 40 mm |
F |
N/A 142 mm |
L |
N/A 270 mm |
T |
N/A 22 mm |
D |
N/A 96 mm |
BCD-E |
N/A 118 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 20.0 mm |
X |
N/A 13.0 mm |
Z |
N/A 13.0 mm |
S |
N/A 30 mm |
d |
N/A 78 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 32 mm |
Ball Diameter |
N/A 6.350 mm |
Circuits |
N/A 2.5x3 |
Dynamic Load |
N/A 7771 kgf |
Static Load |
N/A 21823 kgf |
Nut Type |
N/A
PFDW |
Start Type |
N/A 3 |