Type |
N/A Ball Nut |
Nominal Diameter |
N/A 50 mm |
F |
N/A 152 mm |
L |
N/A 264 mm |
T |
N/A 22 mm |
D |
N/A 106 mm |
BCD-E |
N/A 128 mm |
Start Angle |
N/A 30 º |
Y |
N/A 20.0 mm |
X |
N/A 13.0 mm |
Z |
N/A 13.0 mm |
S |
N/A 40 mm |
d |
N/A 82 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 40 mm |
Ball Diameter |
N/A 7.938 mm |
Pitch Circle Diameter (PCD) |
N/A 51.8 mm |
Root Diameter (RD) |
N/A 43.688 mm |
Circuits |
N/A 1.5x1 |
Bolt Start Angle |
N/A 15 º |
Mounting Screw Size |
N/A M3 |
Stiffness |
N/A 54 kgf/µm |
Dynamic Load |
N/A 2801 kgf |
Static Load |
N/A 6499 kgf |