Type |
N/A Ball Nut |
Nominal Diameter |
N/A 40 mm |
F |
N/A 126 mm |
L |
N/A 224 mm |
T |
N/A 18 mm |
D |
N/A 84 mm |
BCD-E |
N/A 104 mm |
Start Angle |
N/A 30 º |
Y |
N/A 17.5 mm |
X |
N/A 11 mm |
Z |
N/A 11 mm |
S |
N/A 30 mm |
d |
N/A 65 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 25 mm |
Ball Diameter |
N/A 6.350 mm |
Pitch Circle Diameter (PCD) |
N/A 41.4 mm |
Root Diameter (RD) |
N/A 34.91 mm |
Circuits |
N/A 2.5x1 |
Bolt Start Angle |
N/A 15 º |
Mounting Screw Size |
N/A M2.5 |
Stiffness |
N/A 78 kgf/µm |
Dynamic Load |
N/A 2959 kgf |
Static Load |
N/A 7069 kgf |