Type |
N/A Ball Nut |
Nominal Diameter |
N/A 25 mm |
F |
N/A 89 mm |
L |
N/A 178 mm |
T |
N/A 16 mm |
D |
N/A 62 mm |
BCD-E |
N/A 75 mm |
Start Angle |
N/A 30 º |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
S |
N/A 24 mm |
d |
N/A 45 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 20 mm |
Ball Diameter |
N/A 4.763 mm |
Pitch Circle Diameter (PCD) |
N/A 26 mm |
Root Diameter (RD) |
N/A 21.132 mm |
Circuits |
N/A 2.5x1 |
Bolt Start Angle |
N/A 15 º |
Mounting Screw Size |
N/A M2 |
Stiffness |
N/A 56 kgf/µm |
Dynamic Load |
N/A 1592 kgf |
Static Load |
N/A 3237 kgf |