Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
F |
N/A 75 mm |
L |
N/A 110 mm |
T |
N/A 30 mm |
D |
N/A 48 mm |
BCD-E |
N/A 61 mm |
Start Angle |
N/A 30 º |
Y |
N/A 11 mm |
X |
N/A 6.6 mm |
Z |
N/A 6.5 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Pitch Circle Diameter (PCD) |
N/A 32.6 mm |
Root Diameter (RD) |
N/A 29.324 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 82 kgf/µm |
Dynamic Load |
N/A 1431 kgf |
Static Load |
N/A 4108 kgf |
L_TM |
N/A 1.5 mm |
L_TP |
N/A 1.5 mm |