Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
F |
N/A 88 mm |
L |
N/A 185 mm |
T |
N/A 35 mm |
D |
N/A 56 mm |
BCD-E |
N/A 70 mm |
Start Angle |
N/A 30 º |
Y |
N/A 14 mm |
X |
N/A 9 mm |
Z |
N/A 8.5 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Pitch Circle Diameter (PCD) |
N/A 33.4 mm |
Root Diameter (RD) |
N/A 26.91 mm |
Circuits |
N/A 4 |
Stiffness |
N/A 82 kgf/µm |
Dynamic Load |
N/A 3252 kgf |
Static Load |
N/A 7102 kgf |
L_TM |
N/A 1.5 mm |
L_TP |
N/A 1.5 mm |