Type |
N/A Ball Nut |
Nominal Diameter |
N/A 20 mm |
F |
N/A 58 mm |
L |
N/A 111 mm |
T |
N/A 29 mm |
D |
N/A 36 mm |
BCD-E |
N/A 46 mm |
Start Angle |
N/A 30 º |
Y |
N/A 9.5 mm |
X |
N/A 5.5 mm |
Z |
N/A 5.5 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 6 mm |
Ball Diameter |
N/A 3.969 mm |
Pitch Circle Diameter (PCD) |
N/A 20.8 mm |
Root Diameter (RD) |
N/A 16.744 mm |
Circuits |
N/A 3 |
Stiffness |
N/A 39 kgf/µm |
Dynamic Load |
N/A 1091 kgf |
Static Load |
N/A 2081 kgf |
L_TM |
N/A 1.5 mm |
L_TP |
N/A 1.5 mm |