Type |
N/A Ball Nut |
Nominal Diameter |
N/A 32 mm |
F |
N/A 100 mm |
L |
N/A 92 mm |
T |
N/A 16 mm |
D |
N/A 66 mm |
BCD-E |
N/A 82 mm |
Start Angle |
N/A 30 º |
Y |
N/A 14 mm |
X |
N/A 9 mm |
Z |
N/A 8.5 mm |
S |
N/A 30 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 8 mm |
Ball Diameter |
N/A 4.763 mm |
Pitch Circle Diameter (PCD) |
N/A 33 mm |
Root Diameter (RD) |
N/A 28.132 mm |
Circuits |
N/A 2.5x1 |
Stiffness |
N/A 58 kgf/µm |
Dynamic Load |
N/A 1810 kgf |
Static Load |
N/A 4227 kgf |