Type |
N/A Ball Nut |
Nominal Diameter |
N/A 50 mm |
F |
N/A 143 mm |
L |
N/A 162 mm |
T |
N/A 18 mm |
D |
N/A 101 mm |
BCD-E |
N/A 121 mm |
Start Angle |
N/A 30 ยบ |
Y |
N/A 17.5 mm |
X |
N/A 11 mm |
Z |
N/A 11 mm |
S |
N/A 40 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 20 mm |
Ball Diameter |
N/A 6.350 mm |
Circuits |
N/A 2.5x2 |
Dynamic Load |
N/A 6831 kgf |
Static Load |
N/A 20397 kgf |
Nut Type |
N/A
OFSW |
Start Type |
N/A 2 |