Type |
N/A Ball Nut |
Nominal Diameter |
N/A 50 mm |
F |
N/A 96 mm |
L |
N/A 81 mm |
T |
N/A 16 mm |
D |
N/A 65 mm |
BCD-E |
N/A 80 mm |
Start Angle |
N/A 30 º |
Y |
N/A 14 mm |
X |
N/A 9 mm |
Z |
N/A 8.5 mm |
S |
N/A 30 mm |
Oil Hole |
N/A 1/8PT |
Lead |
N/A 5 mm |
Ball Diameter |
N/A 3.175 mm |
Pitch Circle Diameter (PCD) |
N/A 50.6 mm |
Root Diameter (RD) |
N/A 47.324 mm |
Circuits |
N/A 4x2 |
Stiffness |
N/A 121 kgf/µm |
Dynamic Load |
N/A 1757 kgf |
Static Load |
N/A 6745 kgf |